Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E8364A PNA Series Network Analyzer, 45 MHz to 50 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • PNAs now have 256MB RAM
  • 45 MHz to 50 GHz
  • 123 dB dynamic range at test port
  • 138 dB dynamic range with direct receiver access
  • 104 dB dynamic range at the test port at 50 GHz
  • < 26 us/point sweep speed
  • COM/DCOM and SCPI programming
  • TRL/LRM calibration supported

Описание

The Keysight E8364A vector network analyzer is discontinued as of June 2003 with an active support life until June 19, 2008. The E8364A has been replaced by the Keysight E8364B PNA Series Network Analyzer, 10 MHz to 50 GHz

The Keysight E8364A vector network analyzer is a member of the PNA Series network analyzer platform and provides the combination of speed and precision for the demanding needs of today's high frequency, high-performance component test requirements. The PNA Series meets these testing challenges by providing the right combination of fast sweep speeds, wide dynamic range, low trace noise and flexible connectivity.

The E8364A provides TRL/LRM calibration (four-receiver enabled) for waveguide, on-wafer, and in-fixture devices. Source attenuators, bias-tees and direct receiver access are optionally available for active device and extended dynamic range measurements.

Powerful automation and self-help tools make the instrument well suited for both R&D and manufacturing. The PNA Series feature sixteen independent measurement channels, built-in hard drive and supplied mouse.

View the PNA Series of MW Network Analyzers product overview and application examples online: PNA Series MW Network Analyzer Video Demos

Software upgrades