Required to install a PDU into a rack; one kit per rack can accommodate up to 2 PDUs.

Highlights

The E7685AZ power distribution unit (PDU) installation kit is required to install a PDU into a rack. You will need one kit per rack which can accommodate up to 2 PDUs. A maximum of 2 PDUs can be mounted into a rack. This kit fits all rack sizes.

The PDU installation kit includes a replacement forehead bezel containing a cutout for the lighted master power switch. This forehead bezel replaces the one provided with the standard rack.

  • Mounting brackets and hardware are included in the installation kit
  • Brackets hold 2 power distribution units

Extend the Capabilities of Your Product

Want help or have questions?