Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60031 FSI-60031 Fibre Channel Bus Analysis Probe for 1Gb/s

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • Monitors two 1062.5 Mbaud Fibre Channel links
  • Links may be connected using industry standard GBICs or via 50ohm SMA connectors
  • Activity LEDs provide a simple means to determine link status

Features

  • Provides flexible triggering on a range of events during a link transaction
  • Several link errors can be detected, such as a failing link, an 8B/10B coding error or a framing error

Описание

This product is available from FuturePlus Systems Corp. as model FS4300 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS4300 1Gb/s Fibre Channel Bus Analysis Probe provides powerful protocol decode in real time of the Fibre Channel bus transactions. The Fibre Channel serial data is converted to parallel data by the analysis probe. This allows powerful triggering, store qualification and performance monitoring of the Fibre Channel bus.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com