Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60030 FSI-60030 1394A Bus Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • Supports bus speeds of 100, 200 and 400 MBps
  • 4 GHz timing analysis
  • Compliant with IEEE 1394-1995 and IEEE 1394-A specifications

Features

  • Quick and easy connection to the IEEE 1394A
  • Packets and events may be monitored on the PHY-Link interface using a Keysight logic analyzer
  • Provides high-speed scope interface for signal integrity measurements

Описание

This product is available from FuturePlus Systems Corp. as model FS4200 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS4200 IEEE-1394 Bus Analysis Probe participates in the bus initialization, tree identification and self-identification processes. It is compliant with the IEEE 1394-1995 and IEEE 1394-A specifications. The FSI-60030 provides complete 1394A Protocol Decode and 4 GHz timing analysis.

Signal integrity measurements are provided by four 50 ohm SMA connectors that are connected directly to the signal pairs TPA/TPA* and TPB/TPB*. These connectors may be connected to an oscilloscope.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com