Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60011 FSI-60011 VME/VXI Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • 32 or 64 bit VME/VXI bus monitoring
  • Entire 64-bit address and data bus de-multiplexed
  • Status LED's indicate Power (+5V, -12V, +12V, +5 STDNBY), ACFAIL, SYSFAIL, and SYSRESET
  • Supports both B-size and C-size cards

Features

  • VME and VXI bus protocol decode
  • Extender card function supports bus analysis and extender card capability
  • Bus grant and interrupt acknowledge configuration jumpers

Описание

This product is available from FuturePlus Systems Corp. as model FS3100 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS3100 VME/VXI analysis probe and extender card provides protocol decode and 4 GHz timing analysis for a VME or VXI bus. It works in B-size or C-size systems and conforms to VME specification Rev. 1.11 and VXI bus consortium, Inc. specification Rev. 1.3.

Both 32 and 64 bit VME/VXI buses are supported up to a maximum clock rate of 400 MHz. Protocol decode software gives the user a high level abstraction of the state data and decodes both VME and VXI configuration registers.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586.

Company URL: www.futureplus.com