Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60021 FSI-60021 CompactPCI Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • 32- or 64-bit CompactPCI bus protocol decode
  • 4 GHz timing analysis, both 3U and 6U size cards supported
  • Connectors comply with IEC-1076, shielded

Features

  • Test points can be used for measuring signal integrity with an oscilloscope
  • Interposer design allows monitoring of requests and grants in a particular slot
  • View system arbitration signals

Описание

This product is available from FuturePlus Systems Corp. as model FS3020 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS3020 CompactPCI analysis probe and extender card provides complete 32- and 64-bit protocol decode of CompactPCI transactions and 4 GHz timing analysis. The extender card functionality provides test points to measure the power and signal fidelity of the CompactPCI bus.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corp., 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918..Phone: (719) 278-3540. Fax: (719) 278-9586.

Company URL: www.futureplus.com