Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60041 FSI-60041 SCSI 3 160 MT/s Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • Complete and accurate state analysis to 160 MT/s
  • Complete and accurate timing analysis to 4 GHz
  • Works with 8 or 16 bit bus
  • Single-ended or Low Voltage Differential

Features

  • Seven different bus transaction decoders

Описание

This product is available from FuturePlus Systems Corp. as model FS2232 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2232 Ultra SCSI 1,2 and 3 analysis probe provides protocol decode and 4 GHz timing analysis for 8 bit and 16 bit Ultra, Ultra Wide, and 160 MT/s Ultra 3 SCSI.

Both single ended and low voltage differential buses are supported. Cables for both applications are provided with the FS2232.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586.

Company URL: www.futureplus.com