Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60024 FSI-60024 SCSI 1/2 Single Ended and High Voltage Differential Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • Provides protocol decode at 20 MT/s, 4 GHz timing analysis
  • Works with 8 or 16 bit bus
  • Up to 20 Mega Transfers per second
  • Single-ended or High Voltage Differential

Features

  • Seven different bus transaction decoders

Описание

This product is available from FuturePlus Systems Corp. as model FS2230 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2230 SCSI Analysis Probe provides protocol decode at 20 MT/s, 4 GHz timing analysis, an electrical and a mechanical interface to an asynchronous 8 bit SCSI 1, Fast 8 bit SCSI 2, and Fast Wide 16 bit SCSI 2.

Both single ended and high voltage differential buses are supported. Cables for both applications are provided with the FS2230.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586.

Company URL: www.futureplus.com