Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60035 FSI-60035 Rambus General Purpose Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • Analyze the Rambus channel at the full data transfer rate of 800 MT/s (clock frequency 400 MHz)

Features

  • Bus transactions clearly displayed in Rambus protocol
  • Fine-adjust the data valid window with respect to the clock
  • Convenient logic analyzer connection

Описание

This product is available from FuturePlus Systems Corp. as model FS2224 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2224 provides complete protocol decode and analysis of a Rambus channel up to 800 MT/s (400 MHz clock). The Protocol Decode software provides complete decode of all transactions, including Reads AND Writes.

This probe requires a Robinson Nugent connector on the target system for connection.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844 Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com