Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60033 FSI-60033 Rambus 184-pin RIMM Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Analysis Probe Configuration

  • 800 MT/s data rate (clock frequency 400 MHz)
  • Connects directly to 184-pin RIMM connector

Features

  • Protocol decode of all Rambus transactions
  • Determines and decodes Reads AND Writes
  • Fine-adjustment of the data valid window

Описание

This product is available from FuturePlus Systems Corp. as model FS2222 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2222 provides complete protocol decode and analysis of a Rambus channel up to 800 MT/s (400 MHz clock). The Protocol Decode software provides complete decode of all transactions, including Reads AND Writes.Direct connection to the Rambus link is through an unused 184-pin RIMM connector.

This product is available from FuturePlus Systems Corp. Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone: (719) 278-3540 Fax: (719) 278-9586

Company URL: www.futureplus.com