Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

FSI-60032 AGP 4X (Accelerated Graphics Port) Analysis Probe

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Supports 266 MHz (4X) or 133 MHz (2X) State Analysis
  • Bus transactions are displayed in AGP mnemonics
  • User can precision adjust the data valid window with respect to the clock
  • Configuration software and interposer connection provides first measurement in less than two minutes

Описание

This product is available from FuturePlus Systems Corp. as model FS2221 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The FS2221analysis probe for AGP 4X supports data transfer speeds up to 266 MT/s. The Protocol Decode software displays all of the AGP transactions including SBA.

This powerful tool provides for rapid debugging, testing, and compliance verification of AGP based systems.

Contact Information: FuturePlus Systems Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone: (719) 278-3540 Fax: (719) 278-9586.

Company URL: www.futureplus.com