Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

42842C Bias Current Test Fixture

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Clear plastic cover is provided for safe measurements.
  • Opening the cover decreases the voltage generated by back-e.m.f. (electromotive force) to a level below 40 V within 0.1 second.
  • Heat-sensitive switch prevents DUT from overheating.
  • Also equipped with DC bias voltage monitoring

Описание

The 42842C is designed for use with the 42841A. It is connected directly to the bias current output terminals of the 42841A. The following features ensure accurate and safe DC bias measurements:

 

  • Clear plastic cover is provided for safe measurements.
  • Opening the cover decreases the voltage generated by back-e.m.f. (electromotive force) to a level below 40 V within 0.1 second.
  • Heat-sensitive switch prevents DUT from overheating.
  • Also equipped with DC bias voltage monitoring