Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

ALO-60014 Option I2C - Alliance Solution

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • I2C bus serial information is presented as parallel bytes in state mode
  • Operates simultaneously in both timing and state modes
  • Operates at low voltage with user-defined threshold levels from 0.5V to 3.0V
  • Operates at speeds to 1 MHz

Описание

This exact product is available from Advanced Logical Design, Inc. as ALD-232A Opt I2C 

This product works with Keysight logic analyzers and can be ordered didrectly from Advanced Logical Design, Inc, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

Advanced Logical Design, Inc. offers numerous bus solutions for use with Keysight Technologies logic analyzers. In addition ALD is available to customize a solution for your particular processor or bus requirements.

The ALD-232A I2C Bus Analysis Probe Solution conforms to the I2C Specification 2.1 as developed by Philips Semiconductor. It has been specifically designed to monitor data transfers, data validity, start and stop conditions, and data acknowledgements. This solution provides a complete view of all I2C activity, and is compatible with all current Keysight logic analyzers.

Contact Information: Advanced Logical Design, Inc., 12280 Saratoga-Sunnyvale Road, Suite 201, Saratoga, CA 95070. Phone: (408) 446-1004. Fax: (408) 446-1079.

E-mail: "info@ald.com". Company URL: http://www.ald.com