Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

NAI8001A MXI-2 VXI bus Extender Module Interface Kit

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight NAI8001A MXI-2 C-size VXI bus Extender module interface kit is distributed by Keysight Technologies and provides connection of multi-mainframes via the MXI-2 cable link. Up to 8 C- size mainframes can be used with the NAI8001A. The NAI8001A can also be used as a mainframe extender with the Keysight E8491B IEEE-1394 PC- Link-to-VXI. This configuration requires the use of an additional NAI8001A and VXI slot in the first mainframe. The NAI8001A is based on the National Instruments MXI-2 interface kit and is distributed and warranted by Keysight Technologies. Consult National Instruments for any additional information.

  • Highest performance interface card for connection to HP UNIX® workstations
  • External controller flexibility
  • Includes HP-UX* 10.20 Plug&Play VISA Libraries
  • Ability to configure multiple mainframe systems
  • Supports VXI modules with VXIPlug&Play HP-UX 10.20 Drivers
  • UNIX is a registered trademark of the Open Group.
  • MS Windows and Windows NT are US registered trademarks of Microsoft Corp.
  • *HP-UX Release 10.20 and later and HP-UX Release 11.00 and later (in both 32 and 64-bit configurations) on all HP 9000 computers are Open Group UNIX 95 branded products.