Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

8769M Coaxial switch, single-pole, six-throw, DC-50 GHz

  • 8769M-024 24 volt solenoids supply voltage
  • 8769M-101 2.4 mm (f) conn, 2.4 mm (f) conn
  • R-51B-001-C Return to Keysight Warranty - 1 year

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Конфигурировать

8769M-011 5 volt solenoids supply voltage
8769M-015 15 volt solenoids supply voltage
8769M-024 24 volt solenoids supply voltage
8769M-100 2.4 mm (f) conn, 2.4 mm (m) conn
8769M-101 2.4 mm (f) conn, 2.4 mm (f) conn
8769M-ABA English user manual, printed
8769M-UK6 Commercial calibration certificate with test data

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Сопутствующие продукты и решения

  • 87222E Coaxial Transfer Switch 87222E Coaxial Transfer Switch, DC to 50 GHz 

    87222E Coaxial Transfer Switch, DC to 50 GHz

    The Keysight 87222E Transfer Switch, dc to 50 GHz, provides simplification of design in signal routing and conditioning applications.

  • Agilent 8768M Product Photograph 8768M Multiport Coaxial Switch, DC to 50 GHz, SP5T 

    8768M Multiport Coaxial Switch, DC to 50 GHz, SP5T

    The Keysight 8768M is a single-pole, five-throw electromechanical switch.

  • Agilent 8767K Product Photograph 8767K Multiport Coaxial Switch, DC to 26.5 GHz, SP4T 

    8767K Multiport Coaxial Switch, DC to 26.5 GHz, SP4T

    The Keysight 8767K single-pole, four-throw microwave switch offers rugged reliability, excellent repeatability, long life, and compactness.

  • Agilent 8768K Product Photograph 8768K Multiport Coaxial Switch, DC to 26.5 GHz, SP5T 

    8768K Multiport Coaxial Switch, DC to 26.5 GHz, SP5T

    The Keysight 8768K single-pole, five-throw microwave switch offers rugged reliability and excellent repeatability, long life, and compactness.

  • Agilent 8767M Product Photograph 8767M Multiport Coaxial Switch, DC to 50 GHz, SP4T 

    8767M Multiport Coaxial Switch, DC to 50 GHz, SP4T

    The Keysight 8767M is a single-pole, four-throw electromechanical switch.

  • Agilent 8769K Product Photograph 8769K Multiport Coaxial Switch, DC to 26.5 GHz, SP6T 

    8769K Multiport Coaxial Switch, DC to 26.5 GHz, SP6T

    The Keysight 8769K single-pole, six-throw microwave switch offers rugged reliability, excellent repeatability, long life, and compact design.