Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

85876B Commercial Radiated EMI Measurement Software

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight 85876B PC-based software helps you manage the entire radiated EMI measurement process, from initial setup to final report. It is ideally suited for testing commercial products to EMI standards such as CISPR, EN, FCC and VDE. The graphical interface uses icons to represent test equipment including receivers, antennas, towers, turntables, amplifiers, and equipment under test. Creating test reports is simplified through the internal report generator or by exporting to spreadsheets/word processors. A powerful data list editor allows easy comparison of different test signals.

  • Runs under Microsoft Windows 3.1, Windows 95 and Windows NT 4.0 on IBM PC compatible computers
  • Graphical test setup and execution for simple, accurate test setups
  • Data list editor with powerful diagnostic capability
  • Built-in report generator that can export graphics in .WMF format and reports in .RTF format
  • Virtual control panels for receiver, turntable and tower
  • Automatic maximization routines find worst-case radiated emissions
  • Extensive on-line Help screens