Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

LTPC1 Laptop PC

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

This product is no longer available from Keysight. There is no recommended replacement at this time.

The Keysight model LTPC1 laptop PC supports the Keysight 89600 series PC-based vector signal analyzers. This compact and powerful computer is provided for US customers only who do not have a PC to control their Keysight 89600 VSA and prefer to purchase a laptop through Keysight. Keysight loads the 89600 software on your LTPC1 for you and tests its functionality with the system before shipment.

Currently LTPC1 includes a 1 GHz CPU, 512 MB RAM, 16 MB video RAM, a 10 GB disk drive, 4X DVD-ROM/CD-RW drive (minimum), two Cardbus Type II slots, an IEEE-1394-1995 interface, Microsoft Windows 2000®, and a carrying case.

This laptop can only be ordered in conjunction with an 89600 series VSA.

Activate Software Update Service

Activate Software Update Service