Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

11616B Bias Network, 2 to 8 GHz, 10 Watts

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Frequency range: 2 to 8 GHz
  • Insertion loss (dB): 0.6
  • Maximum SWR: 1.5
  • Impedance: 50 ohms
  • RF Power: 10 watts max. CW
  • Bias current: 4 amps
  • Bias voltage: 30 V
  • Connectors: RF/DC SMA (f), RF SMA (m), DC SMC (f)

Описание

The Keysight 11616B broadband high power bias network can be used in a wide variety of biasing applications for test and measurement requirements in laboratory and production environments. Bias networks provide the means of supplying DC bias to the center conductor of the coax connector for your device while blocking the DC to the RF port. This device combines broadband performance with high current and high power handling capability. This is ideal for applications such as load pull, pulsed and general high power and high current biasing. The RF connectors are extended frequency SMAs and are field replaceable.

  • Frequency range: 2 to 8 GHz
  • Insertion loss (dB): 0.6
  • Maximum SWR: 1.5
  • Impedance: 50 ohms
  • RF Power: 10 watts max. CW
  • Bias current: 4 amps
  • Bias voltage: 30 V
  • Connectors: RF/DC SMA (f), RF SMA (m), DC SMC (f)
  • Temperature: Warranted performance over 0 to 55 degrees C unless otherwise noted.