Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Six or three 1x4 multiplexers
  • Switch signals up to 3 GHz
  • SMB male connectors for high performance
  • Compatible with E1472A
  • Controls E1473A / E1475A RF expanders
  • Tree switching for high isolation, low VSWR

Описание

See the new 34980A multifunction Switch Measure Unit as a new low-cost alternative. Click here

The Keysight E8482A 50 ohms, 3GHz RFMultiplexer is a C-size, 1-slot, register-based VXI module. It is the ideal choice for your test system (oscilloscope or spectrum, network or distortion analyzer, or other RF equipment). This module can have either six or three 1x4 multiplexers.

The E8482A can easily be programmed with SCPI commands to scan multiple channels, where each channel is switched to its common, one at a time. This module is arranged as six independent banks of channels (Bank 0 through Bank 5), each acting as a 1x4 one-wire multiplexer. Only one channel in each bank can be connected to its common at any time. The multiplexer relays are arranged in a tree-switched configuration, providing high isolation and low VSWR. The E8482A can also control E1473A or E1475A 1.3 GHz RF multiplexers.