Highlights

  • 1.5 MHz video bandwidth, ideal for Bluetooth® and cdmaOne applications
  • Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
  • Wide dynamic range
  • Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
  • Precision type-N connector as standard
  • Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters

Interested in a E9322A?

Featured Resources for E9322A E-Series Peak and Average Power Sensor, 50 MHz to 6 GHz

View All Resources

View All Resources

Want help or have questions?