Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Описание

Discontinuance Notice: The Keysight RF PNA network analyzers models E8356A, E8357A, E8358A, E8801A, E8802A, E8803A, N3381A, N3382A, and N3383A will be discontinued as of May 1, 2005. End of support life for these products will be June 1, 2012.

Keysight ENA & PNA-L Series of network analyzers are the recommended replacement products. The ENA Series covers the frequency range of 300 kHz to 8.5 GHz, and is available in 2, 3 and 4 port models. The PNA-L Series offers the key features of the RF PNA and is code-compatible with the RF PNA. The PNA-L Series covers the frequency range of 300 kHz to 50 GHz, and is available in 2 and 4 port models.

Read about Migration to New Models & Code Compatibility Information

Software upgrades