Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1439A - 95 MSa/s Digitizer with DSP, Memory and 70MHz IF input

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Описание

The Keysight 1439A/B is ideal for applications in RF signal acquisition, analysis and high resolution ATE. It has a baseband input and a 70 MHz IF input, both with 36 MHz bandwidth. The single-channel 95 MSa/s digitizer combines exceptional spurious-free dynamic range with alias-protected signal conditioning, center-frequency tunable digital filters, and a large signal capture memory, all in a single-wide C-size VXI module. The single difference between the A and B versions is the inclusion of a 2.5Gbit/sec optical front panel data port and TTL trigger input for the 1439B.

  • 36 MHz input bandwidth centered at 70 MHz
  • -90 dBfs spurious-free dynamic range
  • Anti-alias filter and signal conditioning
  • 18MB RAM FIFO memory (expandable to 1.2 GB)
  • 2.5 Gigabit/second FPDP (E1439B)
  • Local bus and VXIbus outputs
  • Multi-channel compatible
  • VXI plug&play compatible
  • Single-slot, C-size module