Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Frequency

  • 1 MHz to 1 GHz, with 10 kHz steps
  • 1% basic accuracy
  • High-speed measurements: 15ms
  • 1 m/3 m errorless cable with APC-3.5 test head

Описание

Note: The E4982A LCR Meter, 1 MHz to 3 GHz is the successor of the 4286A/4287A

The 4286A RF LCR meter offers accurate and reliable measurements in order to improve the quality and performance of your electronic components or circuit design. The 4286A employs direct-current voltage-measurement technique, as opposed to the reflection-measurement technique, for more accurate impedance measurements over wide impedance range. Also, Q measurement can be much improved due to advanced calibration technique (typical Q accuracy: 6% @ 100 MHz, Q=100). So you can reduce the design uncertainty by measuring your device's true impedance values at RF range.