Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

X914B Sliding Load, 8.2 to 12.4 GHz, WR-90

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Consists of a movable, tapered, low reflection load element
  • Provides a controllable range at least one-half wavelength at the lowest waveguide frequency
  • A plunger controls the position of the load

Описание

The Keysight X914B sliding load consists of a movable, tapered, low-reflection load element mounted in a section of precision waveguide. A plunger controls the position of the load, and provides a controllable range of at least one-half wavelength at the lowest waveguide frequency. This movement permits the phase of the residual load reflection to be reversed so that this reflection can be separated from other small reflections in the waveguide system. Sliding loads are often used in calibration procedures.

  • Consists of a movable, tapered, low reflection load element
  • Provides a controllable range at least one-half wavelength at the lowest waveguide frequency
  • A plunger controls the position of the load