Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Q910A Fixed Termination, 33 to 50 GHz, WR-22

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Designed for terminating test systems operating at low average powers
  • Designed to absorb virtually all the applied power and ensure a low SWR
  • Can be used wherewere a match load is required

Описание

The Keysight Q910A waveguide load is designed for terminating test systems operating at low average powers. The load is carefully designed to absorb virtually all of the applied power and ensure a lower SWR. It may be used wherever a matched load is required, as in the measurements of reflection, discontinuities, or obstacles in waveguide systems.

  • Designed for terminating test systems operating at low average powers
  • Designed to absorb virtually all the applied power and ensure a low SWR
  • Can be used wherewere a match load is required