Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E9595A Analysis Probe for ARM7/9 Processors

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Key Features

  • Configurable inverse assembler for 8, 16, or 32-bit memory data bus widths or AHB
  • Disassembles opcodes into ARM or Thumb mnemonics
  • Filters and color coding to show/suppress different processor instructions
  • Quick configuration of the logic analyzer with address, data, and status lines

Configuration Considerations

  • Compatible with 16900, 16800, 1680, 1690 and 16700 series logic analyzers
  • Minimum of 68 or 102 channels based on address, CS lines and external data bus width

Ordering Options

  • Option 001 provides ARM 7/9 inverse assembling software
  • Option 002 hardware splits JTAG and trace signals from a single Mictor into a separate Mictor trace and BERG JTAG connector

Описание

The Keysight E9595A analysis probe provides electrical and mechanical connections between your ARM7/9 or ARM7/9 ETM (depending on option selected, refer to "Key Specifications") target system and a Keysight logic analyzer or logic analysis system.

Inverse Assembly capability is also provided.

  • Option 001 provides ARM 7/9 inverse assembling software
  • Quick configuration of the logic analyzer with address, data, and status lines
  • Disassembles opcodes into ARM or Thumb mnemonics
  • Inverse assembler configurable for 8, 16, or 32-bit memory data bus widths or AHB
  • Filters and color coding to show and/or suppress different processor instructions
  • Option 002 hardware splits JTAG and trace signals from a single Mictor into a separate Mictor trace and BERG JTAG connector