Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E9492A Emulation Solution for Intel Pentium® Processors

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Capture and analyze code flow and data flow without halting the target system
  • Time-correlate analog, timing, and state events across your entire target system
  • Monitor microprocessor activity in relation to system buses, other microprocessors, or I/O devices
  • Refer to the data sheet for more information

Описание

The Keysight E9492A emulation solution with real-time trace provides an easy way to configure and order processor support products for your 16600A or 16700A Series logic analysis systems.

This emulation solution with real-time trace allows you to quickly and accurately determine the cause of your most difficult hardware, software, and system integration problems for designs using embedded Intel Pentium® processors and Pentium processors with MMX™ Technology.