Highlights

The E9301A power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -60 to +20 dBm (80 dB dynamic range).

  • measures the average power of all modulation formats
  • wide dynamic range (-60 to +20 dBm) and frequency range 10 MHz to 6 GHz
  • high maximum power specification
  • low SWR for reducing mismatch uncertainty
  • calibration factors linearity and temperative compensation data stored in EEPROM
  • fast measurement speeds (up to 400 readings per second with the Keysight E4416A)
  • compatible with EPM (N1913A / 14A, E4418B / 19B), EPM-P (E4416A / 17A), and P-series (N1911A / 12A) power meters
E9301A E-Series Average Power Sensor

Interested in an E9301A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?