Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Speed network turn-up
  • Optimize network performance
  • Maximize productivity
  • Minimize drive test cost
  • Wireless network optimization
  • Site selection and evaluation
  • Network performance characterization
  • Troubleshooting

Описание

The E7473A CDMA Drive Test System provides comprehensive characterization of the RF environment and call-based performance for CDMA networks in the PCS and cellular bands. Integration of RF coverage and service quality measurements delivers a complete solution for CDMA drive testing. The E7473A system combines Windows95/98/NT¹ software with CDMA mobile phone(s) and/or Keysight digital RF receiver(s). Software options provide phone-based, receiver-based or combined phone and receiver-based functionality. Receiver options are available for the cellular and PCS bands.

¹Windows95, Windows98, and Windows NT is a U.S. registered trademark of Microsoft Corporation