Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E4420A Analog RF Signal Generator, 250 kHz to 2000 MHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 250 kHz up to 2 GHz
  • Flexible architecture, upgrade paths for options, and digital
  • Electronic attenuator for reliability and repeatability
  • Superior level accuracy
  • Wideband FM and Phase Modulation
  • Step sweep (frequency, power and list)
  • Built-in function generator

Описание

The E4420A analog RF signal generator offers excellent in-channel performance with superior quality and reliability -- at an affordable price. The first in a new generation of signal generators, it provides excellent frequency and level control, and wide modulation capabilities. It is ideally suited to meet the demanding requirements of today's receiver test, component test and local oscillator applications. The innovative design of the E4420A provides a flexible architecture that can be tailored to meet the changing demands of evolving markets. Lower initial cost, high reliability and a two-year calibration cycle, all strive to minimize the cost of ownership. The E4420A RF signal generator is designed for long-term dependability, which maximizes production throughput and uptime.