Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E3494A Processor Probe for the PowerPC 603 and 603E

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Real time Program Counter (PC) trace makes program execution visible
  • No probing effects on target signals
  • Stable operation at high processor speeds
  • Mechanically stable probe provides easy connect regardless of microprocessor package

Описание

The Keysight E3494A processor probe provides in-circuit software debugging of embedded PowerPC 603 (PPC 603) targets. The 33494A utilizes the monitor built into the PPC 603 silicon to perform debug functions. It provides code downloading, setting breakpoints, and access to memory/register display and modification. You can control program execution through single-stepping, start/stop, run/break, and set/modify breakpoints, or run code at full speed in target.

The Keysight E3494A is controlled over your local network (LAN) and connects to your target connector. It is designed specifically for PPC603 code developers who are creating software for and embedded target.