Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E3472A Distributed Emulation for Hitachi SH7040 Series Microprocessor

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Real-time no wait state execution up to 33.3 MHz for E3472A
  • E3472A supports the SH7040, 7741, 7742, 7743, 7744, and 7745
  • Unlimited number of software breakpoints
  • Refer to the user guide for more information

Описание

In-circuit emulation technology has played a major role in the tremendous growth of embedded processor applications for many years. Now, however, as the embedded processor continues to evolve into ever more complex architectures running at faster speeds, conventional emulation architectures encounter some serious limitations. Conventional emulation architectures typically include processor run-control, real-time trace analysis, close links to a debugger interface, and memory substitution. Ideally, the emulator combines these elements into a probe that transparently replaces the target processor. New high speed CISC and RISC processors, with wide data buses, make the conventional approach difficult.