Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E3458A Processor Probe for Motorola CPU32 Series Microcontrollers

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Easy connection to the target microcontroller
  • Microcontroller run control (reset, run, single-step, break)
  • Internal/external memory display and modification
  • Register display and modification

Описание

The Keysight E3458A processor probe includes a graphical interface to a Keysight 16505A prototype analyzer, cables, and user's guide. This graphical interface is the easiest way to control the target microcontroller from a Keysight 16505A prototype analyzer.

The Keysight E3458A processor probe provides an inexpensive way to control target microcontroller operation during the hardware and software development phases of Motorola CPU32-based prototypes. The processor probe controls the target microcontroller through the Motorola Background Mode Debug (BDM) port. Connection of a processor probe to a PC or workstation is made via LAN or RS-232.

With a processor probe connected to a third party C or C++ software debugger, software designers can download and debug target system code at source-level from their workstations. For IBM PCs and compatibles, a Keysight RTC debugger provides a high-level windows interface.