Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Full 32/64 bit data/address support
  • 66 MHz PCI Analyzer
  • Supports all PCI signals
  • 155 x 64K PCI state logic analyzer trace memory
  • 24 pattern terms
  • 64-level trigger sequencer
  • Real-time protocol checker
  • Timing check and analysis with 250ps resolution at 33 MHz

Описание

The Keysight E2928A PCI exerciser and analyzer is a ready-to-use solution for bring-up, verification and performance measurements of today's PCI systems in the computer and semiconductor industry.

The short PCI card offers a complete PCI state analyzer, real-time protocol checker, timing check and bus performance statistics. The optional on-board exerciser contains a fully controllable PCI master and target.

An intuitive Windows NT® Graphical User Interface (GUI) allows easy and fast operation of the E2928A. A hierarchical structure, from higher level transaction oriented listers down to a logic analyzer known waveform viewer makes the E2928A suitable for hardware designers as well as for software developers.

Ready to run system tests and C-API make the E2928A the perfect test card for system validation in R&D and QA.

For complete details, click on the E2928A Technical Specifications link.

Windows is a U.S. registered trademark of Microsoft Corporation.

  • Full 32/64 bit data/address support
  • 66 MHz PCI Analyzer
  • Supports all PCI signals
  • 155 x 64K PCI state logic analyzer trace memory
  • 24 pattern terms
  • 64-level trigger sequencer
  • Real-time protocol checker
  • Timing check and analysis with 250ps resolution at 33 MHz
  • Performance analysis
  • External controlled by RS-232 or fast 4MB parallel interface
  • In system controllable through PCI
  • Optional:
  • On-board 66 MHz PCI Exerciser
  • Fully programmable PCI master and target
  • 512 KB on-board data memory
  • 155 x 4M trace memory
  • C-Application Programming Interface
  • PCI Protocol Permutation
  • System Validation Package
  • PCI Performance optimizer