Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E2927A 66 MHz, 32/64 Bit PCI Exerciser and Analyzer

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 66 MHz Exerciser and Analyzer
  • Full 64 bit data/address support (master, target, analyzer)
  • 512 KB on-board data memory
  • 64 K/4 M (optional) state PCI logic analyzer trace memory
  • 24 pattern terms
  • 64-level trigger sequencer
  • Real-time protocol check
  • Real-time data compare

Описание

The E2927A 66 MHz, 32/64 bit PCI Exerciser and Analyzer is a fully controllable PCI master and target card used for system verification, design bring-up and debug, compliance test and performance measurement of PCI systems in the computer and semiconductor industry.

The officially specified 66 MHz Analyzer/50 MHz Exerciser will work at 66 MHz exerciser speeds - all application supported. Although the exerciser violates PCI timing specifications when running above 50 MHz, it has been shown to work at speeds beyond 70 MHz, as long as there is enough margin in the design of the customer's design and target backplane. It has been shown to work at speed greater than 70 MHz in a 3-slot backplane.

  • 66 MHz Exerciser and Analyzer
  • Full 64 bit data/address support (master, target, analyzer)
  • 512 KB on-board data memory
  • 64 K/4 M (optional) state PCI logic analyzer trace memory
  • 24 pattern terms
  • 64-level trigger sequencer
  • Real-time protocol check
  • Real-time data compare
  • C-Application Programming Interface
  • On-board CPU with built-in test functions
  • Application oriented graphical user interfaces and software packages