Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E2447AA Analysis Probe for the Motorola 68000

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Features

  • Instructions that are pre-fetched, but not executed are marked in the trace display
  • Unbuffered timing analysis for all signals is provided
  • When using PLCC versions of the chip, probing points to take parametric measurements are provided
  • Operations displayed: User Data Read/Write, User Program Read, Supervisor Read/Write, Supervisor Program Read, and Interrupt Acknowledge

Описание

The Keysight E2447AA analysis probe provides an easy way to connect a Keysight logic analyzer to a target system using the Motorola 68000 microprocessor. All necessary clocks are passed through the analysis probe to the logic analyzer ensuring that the data is captured at the correct time. Software is shipped with the E2447AA that automatically configures the logic analyzer generating labels for address, data, and status signals. Included with the software is a disassembler that displays execution traces in 68000 microprocessor mnemonics.