Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E2075A General Purpose I/O Interface for Windows 95/NT

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

The Keysight E2075A General Purpose I/O card is an ISA PC interface which can be used to communicate with programmable measurement devices. It provides 16 (open-collector) output lines and 16 separate (Schmitt-trigger) input lines, plus a set of handshake and I/O control lines; the card can be programmed for a wide variety of handshake protocols. It can be set to an "enhanced" mode in which the 16 data-in lines can be used in bi-direction, and the 16 output lines can be used as auxiliary control signals. The E2075A ISA GPIO Interface for the PC can be accessed by C/C++ under SICL, by VEE, and by HP BASIC under Windows® 95/NT®.

Windows and NT are U.S. registered trademarks of Microsoft Corporation.

  • Provides compatibility with the 98622
  • Supported on Windows 95/NT
  • Language support for Keysight VEE, HP BASIC, C/C++, Visual Basic
  • Software compatibility with Series 300 HP BASIC
  • For complete details, click on the Data Sheet link