Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1750A VXI Broadband Distribution Amplifier

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

The Keysight E1750A distribution amplifier is a C-size, 1-slot, register-based VXI module. It provides six buffered outputs for distributing clock signals and other sinusoidal signals in laboratory, factory and general ATE environments.

The E1750A satisfies the need for distribution of broadband sinewave signals and precise clock frequencies with high isolation/low crosstalk between output channels. The distribution amplifier preserves input phase and frequency characteristics even in changing environments. The E1750A, along with its companion the Keysight E1752A, provides a complete distribution solution for pulse and sinusoidal signals.

Note: This product will be discontinued effective June 1, 2000.

  • Channel fault alarm
  • Broadband distribution of sinewave signals
  • High port-to-port isolation minimizes crosstalk
  • Built-in AGC eliminates level adjustments
  • Visual channel-status indicators
  • Six buffered outputs