Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1498A V743/100 VXI Embedded Controller

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

There is no replacement for this product.
The Keysight E1498A V743/100 embedded controller is a C-size, 1-slot, VXI module. This high-performance message-based controller uses Keysight's PA-RISC technology to deliver extraordinary performance and direct VXI access at a very competitive price.

Developed specifically as an embedded HP-UX (UNIX) controller for VXI, the V743 controller provides the high I/O performance of direct VXI backplane support, the space savings of an embedded controller, and the high power and speed of Keysight PA-RISC -- all in an HP-UX environment! The V743 supports all VXI addressing modes (A16, A24, and A32), programmable interrupt handler, single-channel DMA for VXI extended memory devices, and a 1 MB dual-ported memory buffer for high-speed data acquisition. Note: You may use only one embedded controller in a system.

The V743/100, with its high-speed 100 MHz 7100LC PA-RISC processor, is ideal for development of run-time applications. This model is completely compatible with other 9000 Series 700 workstations and controllers. However, it requires HP-UX releases 9.05 and later. With HP-UX, you can set up industry-standard networking, windowing systems, and languages. Databases and a full range of VXI-related software are available for automated test applications.

  • 1-Slot, C-size, message-based controller
  • Direct VXI access with PA-RISC technology
  • Compatibility with Series 700 workstations/controllers
  • C-SCPI and Keysight VEE support
  • Includes SICL and VISA with special enhancements
  • VXIplug&play-compatible with HP-UX drivers