Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Описание

The Keysight E1470A 50 ohm; RF Multiplexer is a C-size, 1-slot, register- based VXI module. It is a high-density multiplexer featuring twenty 3:1 multiplexers for maximum design flexibility. The twenty 3:1 multiplexers can be arranged in a cascade configuration to form a single 60-channel RF multiplexer, or they can be configured into multiple sets of cascade multiplexers.

The E1470A provides a reliable, high quality means of switching your RF system. High isolation is maintained over a wide bandwidth. The twenty independent 3:1 multiplexers can be configured to other multiplexer sizes by specifying a valid path from a COM to a channel in a different bank. Various sizes of multiplexers can be configured from a single E1470A module.

  • 1-Slot, C-size, register based
  • Twenty 3:1 multiplexer configurations
  • 3:1, 6:1, 9:1 - up to 60:1 by cascading twenty multiplexers
  • 500 MHz bandwidth
  • Simultaneous multiple cascade combinations
  • Isolation 50 dB at 200 MHz