Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Описание

The E1469A matrix is a C-size, 1-slot, register-based VXI module. This module consists of a 64-channel two-wire relay component card (same component card as the E1460A). A terminal block, which provides 4 x 16 matrix topology, is included.

The E1469A matrix switches both high and low on each crosspoint. Multiple modules can easily be interconnected with the E1468-80002 daisy- chain cable. The E1468-80002 daisy-chain cable allows quick connect and disconnect of one module from another and is easily attached to expansion connectors on the E1469A terminal blocks. For applications requiring more than 64 crosspoints, the newer E1465/66/67A relay matrixes are recommended unless your application requires the high voltage/power capability and superior crosstalk performance of the E1469A matrix.

  • 1-Slot, C-size, register based
  • Connect multiple inputs to multiple outputs
  • 4 x 16 two-wire switching with a guard or shield
  • Expand rows/columns to make larger matrixes
  • Includes Keysight QUIC easy-to-use terminal block
  • Latching relays
  • Windows and NT are U.S. registered trademarks of Microsoft Corporation.