Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1440A VXI 21 MHz Synthesized Function/Sweep Generator (Discontinued--Support Information Only)

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Five different waveforms
  • Multi-interval sweep and multimarker mode
  • Amplitude and phase modulation
  • 1 uHz - 60 MHz TTL clock
  • High-voltage output option, Isolated (floating) outputs
  • Two or more Keysight E1440A modules for generating phase-related signals

Описание

The Keysight E1440A function/sweep generator is a C-size, 2-slot, message-based VXI module. It provides low-distortion sinewaves and a variety of waveforms for applications requiring high frequency stability and resolution (11 digits). A programmable relative phase output synchronized to a companion module is also available. Two or more E1440A modules can be used for generating multi-phase related signals.

With this module, you can use the modulation source as an arbitrary function generator via GPIB to provide user-defined waveforms, or use the save-recall memory that includes nonvolative memory locations for simple and rapid access to frequently used test setups. Additionally, you can produce five different waveforms including: sine, square, triangle, negative, and positive ramps.

  • Five different waveforms
  • Multi-interval sweep and multimarker mode
  • Amplitude and phase modulation
  • 1 µHz - 60 MHz TTL clock
  • High-voltage output option, Isolated (floating) outputs
  • Two or more Keysight E1440A modules for generating phase-related signals