Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1401B C-Size VXI, High-Power Mainframe, 13-Slot

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 13-Slot, C-size
  • High peak and dynamic currents
  • Ultra-reliable power supply
  • Easy to service while mounted in a test rack
  • MTTR 5 minutes for power supply or fans
  • Improved, uniform airflow
  • For rackmounting information, see the Data Sheet.

Описание

The Keysight E1401B is Keysight Technologies most compact, medium-power, high-performance C-size, 13-slot VXI mainframe. Ample dynamic and peak currents are available for most power-hungry applications.

The E1401B is well suited for applications that require high-density instrumentation. The E1401B complies with the VXI plug&plays specification, and an optional rack mount kit is available for attaching VXI plug&play-defined interconnect fixtures. This mainframe also complies with the VXI Specification by providing injector surface rails used by the Keysight QUIC easy module insertion and extraction system. Keysight industry-leading Pressurized Air Channel cooling technology is integrated into this C-size mainframe.

This mainframe provides for easy airflow and power supply serviceability via the rear panel. The backplane features solid state automatic daisy-chain jumper connections for VMEbus grant and interrupt acknowledge lines, eliminating the need for hand selection of switch settings. It is also compatible with the Keysight backplane connector shield kit (p/n E1400-80920).

Standard product includes:

  • Keysight Technologies Universal Instrument Drivers CD
  • E1401B User Guide and Service Manual
  • Getting Started with VXI Guide
  • Power Cord
  • E1401B