Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1383A VXLink Kit to Connect PC to B-Size VXI

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight E1383A VXLink provides a direct connection from your PC to a VXI mainframe. VXLink includes an ISA card that installs in your PC (Note: limited to one VXLink and one card cage per PC), a B-size, 1 - slot, message-based commander VXI module that plugs into the VXI mainframe, and a 3-meter cable that connects the two. VXLink does not require a separate command module in the VXI mainframe; the VXLink VXI module goes into slot 0. System performance is greater than those VXI systems configured with a command module.

VXLink includes complete development software. The software includes EPConnect, SICL, VISA, I - SCPI drivers, and other software tools that dramatically reduce the time and effort required to develop and integrate your system. VXLink requires 64 K of upper memory in either the D000 or E000 upper memory block.

  • 1-Slot, B-size, register-based commander
  • Windows® 3.1/95 support
  • High-performance PC-to-VXI interface
  • Includes HP VIC, the VXI Installation Consultant
  • Includes SICL and VISA I/O Libraries
  • VXIplug&play-compatible with Windows/Windows 95
  • Windows is a U.S. registered trademark of Microsoft Corporation.