Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1340A Arbitrary Function Generator, B-size

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

The Keysight E1340A Arbitrary Function Generator is a B-size, 1- slot, register-based VXI module. It has the performance and flexibility expected in higher-priced function generators. Arbitrary waveforms, standard waveforms, sweep, FSK, and waveform hopping are all included. The simple B-size architecture provides these features at a low price.

The 12-bit DAC and the analog circuitry were designed to produce reliable signals. The sinewave flatness and total harmonic distortion are better than most function generators on the market. Many applications demand more than a simple function generator and more than a simple arbitrary waveform generator. The E1340A combines many of these features into a single product.

  • 1-Slot, B-size, register based
  • 12-bit, 42 MSa/s
  • 16 kSa RAM
  • Full featured signal source
  • Arb. & std. waveforms, sweep, FSK, waveform hopping