Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1339A 72-Channel Digital Output/Relay Driver

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 1-Slot, B-size, register based
  • Digital output or dense relay driver
  • Open Collector outputs switch up to 32 V
  • Relay coil flyback protection
  • Power for driver external devices
  • Output cables supplieditions

Описание

The Keysight E1339A 72-channel digital output/relay driver is a B-size, 1-slot, register-based VXI module. Channels can be used (with external pull-up resistors) as digital outputs or as drivers for external relays.

All channels are referenced to chassis ground, can sink up to 200 mA each, and can switch voltages up to 32 V. Limited power is available on the module faceplate for powering external devices. An on-board jumper permits either the + 5, + 12, or + 24 V VXI power supplies to be used for powering external devices.

Please note that +24 volt power is not available on Keysight B-size VXI mainframes. If +24 volt load power is required in such a case, an external power supply may be used. +24 volt power is available on Keysight C-size mainframes.

The downloadable SCPI and VXI plug&play drivers provide open/close commands for individual 72-channel operation or for 36-channel dual output operation (the latter is designed specifically for driving latching microwave relays).