Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Generates statistical representations of the captured data
  • Shows the amount and percent of time spent in each of the targeted functions or data locations
  • Data is conveniently displayed in histograms and bar charts
  • Provides several different display types which can be viewed simultaneously

Описание

The Keysight B4600B system performance analysis (SPA) tool set profiles your entire system at all levels of abstraction from signals to high-level source code. It clearly identifies the components that affect the behavior of your system allowing you to identify system bottlenecks and reduce the time you spend analyzing results. In addition to performance analysis, it can be used at any time to test and document characteristics such as memory coverage and response time.