Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Provides a real-time trace linked to the high-level source language
  • Software Analyzer uses your source code to make debugging easy
  • Provides extensive symbolic support.
  • Supported on Keysight Prototype Analyzer and UNIX and DOS Computers

Описание

The Keysight B3740 real-time software analyzer combines the versatility of a logic analyzer with an interface tailored to software developers. Use this software analyzer to link your real-time trace to your high- level source language. Coupled with the Keysight 16505A prototype analyzer, the software analyzer provides a source code view of program execution.

It uses any of the Keysight 1655XA state and timing logic analyzer modules to acquire data. These modules let you use symbolics to set up trace conditions, using a trigger macro library designed for software developers.