Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Описание

The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot. The 3 1/2 digit display (with 0.1% basic dc accuracy), 20 kHz frequency range, true rms and ac+dc readings let you measure sinusoidal and nonsinusoidal waveforms with confidence. The Keysight 973A also gives you dBm and relative dB with dynamic range of 57 dB (2 mV to 400 mV) or 74 dB (0.2 V to 1000 V), with 0.1 dB resolution. This DMM also features dual displays.

  • Accuracy: 0.1% for dc, 0.7% for ac, 0.2% for ohms, 1.2% for capacitance
  • Display count: 4,000
  • Includes true rms ac response, ac+dc, dB and dB
  • Thermocouple and thermistor inputs
  • Dual digital displays