Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8971C Noise Figure Test Set, 10 MHz to 26.5 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Simultaneous gain and noise figure measurements for amplifier characterization
  • Easy to compensate for tuner insertion loss for transistor characterization
  • Only for use with the 8970B (cannot be used with the NFA series)
  • 1 year standard warranty

Описание

The Keysight 8971C noise figure test set allows the 8970B to make noise figure measurements over an extended frequency range. Careful design and high-performance components, including a stable YIG filter, allow broadband single-sideband measurements from 10 MHz to 26.5 GHz with a single calibration and sweep. A low-noise preamplifier built into the noise figure test set lowers the second-stage noise figure, thereby reducing a major source of measurement uncertainty. Measurement modes in the 8970B allow for double down-conversion using the 8971C as the second downconverter.